Shutter Blind Actuator

Shutter Blind Actuator

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5WG15214AB23

Part Number
5WG15214AB23
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

140.04 €

1 7 Days

Loading...

  1. 1

Basic information

No. of outputs (max.) 2 Product type Window blinds/shutter actuator Type details RL
Operating current(A) 6 Switching capacity (max.)(W) 1380 IP rating IP20
Mounting type DIN rail

This page is Shutter Blind Actuator, part number 5WG15214AB23.
You can find the detail information about specifications and dimensions on part number 5WG15214AB23.

Tech Support