Front module for base module

Front module for base module

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S55720S 137
S55720S 141
S55720S 219
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type details

28.00 €

1 4 Days humidity and temperature (active)

207.27 €

1 4 Days without sensor

196.07 €

1 4 Days humidity and temperature, with LED

Loading...

  1. 1

Basic information

Product type Flush-mount sensor IP rating IP30 Colour White
Mounting type Flush mount

Tech Support