Combination shutter / blind actuator

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5WG15011AB01

Part Number
5WG15011AB01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

375.35 €

1 6 Days

Loading...

  1. 1

Basic information

Product type Window blinds/shutter actuator Switching capacity (max.)(W) 1380 IP rating IP20
Mounting type DIN rail

This page is Combination shutter / blind actuator, part number 5WG15011AB01.
You can find the detail information about specifications and dimensions on part number 5WG15011AB01.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360