Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6ES71944GA600AA0
Product type | Fasteners | Product size (length)(m) | 1000 | Product size (height)(mm) | 178.5 |
---|---|---|---|---|---|
Product size (width)(mm) | 25.5 |
This page is SIMATIC DP, Module rack slim design for IO module ET 200 PRO, part number 6ES71944GA600AA0.
You can find the detail information about specifications and dimensions on part number 6ES71944GA600AA0.