Plug-in connector 7 / 8" for 24 V

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RK19023BA00

Part Number
3RK19023BA00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.36 €

1 Available 11 Days

Loading...

  1. 1

Basic information

Product type Connector Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +80
Product size (depth)(mm) 20 Product size (height)(mm) 54 Product size (width)(mm) 43
Nominal voltage(V) 250 Type (misc.) 7/8 thread

This page is Plug-in connector 7 / 8" for 24 V, part number 3RK19023BA00.
You can find the detail information about specifications and dimensions on part number 3RK19023BA00.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360