Incomer module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MSFI-80A

Part Number
MSFI-80A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.27 €

4 4 Days

Loading...

  1. 1

Basic information

Suitable for Other Max. conductor cross section(mm²) 16 Width clamp(mm) 23
Busbar width(mm) 0|0 Busbar thickness(mm) 0|0 Suitable for strip conductor connection false
Suitable for round conductor connection true Suitable for sector conductor connection false Max. rated operation current Ie(A) 80

This page is Incomer module, part number MSFI-80A.
You can find the detail information about specifications and dimensions on part number MSFI-80A.

Tech Support