Delay unit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UVU-NZM

Part Number
UVU-NZM
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

723.49 €

1 5 Days

Loading...

  1. 1

Basic information

Delayed true Suitable for off-load switch true Suitable for overload relay false
Type of electric connection Screw connection Rated control supply voltage Us at AC 50HZ(V) 24|550 Rated control supply voltage Us at AC 60HZ(V) 24|550
Rated control supply voltage Us at DC(V) 24|24 Suitable for motor safety switch false Suitable for power circuit breaker true
Voltage type for actuating AC/DC Number of contacts as normally closed contact 0 Number of contacts as normally open contact 0
Number of contacts as change-over contact 0

This page is Delay unit, part number UVU-NZM.
You can find the detail information about specifications and dimensions on part number UVU-NZM.

Tech Support