Bowden cables

Bowden cables
[Specifications]
・Length(mm): 225, 600, 1000
・Product Standards: UL489; CSA-C22.2, No. 5-09; IEC60947, CE marking

For mechanical interlock for (door coupling) rotary handles.
  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NZM-XBZ1000
NZM-XBZ225
NZM-XBZ600
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

84.13 €

1 4 Days

46.51 €

1 4 Days

65.38 €

1 4 Days

Loading...

  1. 1

Basic information

Auxiliary contacts, extendable false Number of contacts as normally closed contact 0 Number of contacts as normally open contact 0

Tech Support