Rear mounting control panel; 24VDC;7 Inches PCT-Displ.;1024x600;2xEthernet;1xRS232;1xRS485;1xCAN;1xSD slot;PLC function can be fitted by user

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XV-313-70-B00-A00-1C

Part Number
XV-313-70-B00-A00-1C
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,171.41 €

1 28 Days

Loading...

  1. 1

Basic information

Supporting protocol for AS-Interface Safety at Work false Built-in depth(mm) 50.1 Suitable for safety functions false
Screen diagonal(inch) 7 Operation temperature(°C) 0|50 Voltage type of supply voltage DC
Supporting protocol for LON false Number of HW-interfaces industrial Ethernet 1 Number of HW-interfaces RS-232 1
Number of HW-interfaces RS-422 0 Number of HW-interfaces RS-485 1 Number of HW-interfaces serial TTY 0
Number of HW-interfaces USB 2 Number of HW-interfaces parallel 0 Number of HW-interfaces other 1
Supporting protocol for TCP/IP true Supporting protocol for ASI false Supporting protocol for PROFIBUS false
Supporting protocol for CAN true Supporting protocol for INTERBUS false Supporting protocol for KNX false
Supporting protocol for MODBUS true Supporting protocol for Data-Highway false Supporting protocol for DeviceNet false
Supporting protocol for SUCONET false Supporting protocol for other bus systems false With colour display true
Number of colours of the display 16777216 Number of pixels, horizontal 1024 Number of pixels, vertical 600
Number of function buttons, programmable 0 With numeric keyboard false With alpha numeric keyboard false
Useful project memory/user memory(kByte) 512000 With message indication true With message system (incl. buffer and confirmation) true
Process value representation (output) possible true Process default value (input) possible true With recipes true
Number of password levels 200 With printer output true Number of online languages 100
Additional software components, loadable true Degree of protection (IP), front side IP65 With SW interfaces true
Width of the front(mm) 181.5 Height of the front(mm) 125.6 Rail mounting possible false
Supporting protocol for SERCOS false Supporting protocol for INTERBUS-Safety false Number of interfaces PROFINET 0
Number of HW-interfaces Wireless 0 Wall mounting/direct mounting false Radio standard Bluetooth false
Radio standard WLAN 802.11 false IO link master false Supporting protocol for DeviceNet Safety false
Supporting protocol for EtherNet/IP true Supporting protocol for Foundation Fieldbus false Supporting protocol for PROFINET CBA false
Supporting protocol for PROFINET IO false Supporting protocol for PROFIsafe false Supporting protocol for SafetyBUS p false
Supply voltage AC 50 Hz(V) 0|0 Supply voltage AC 60 Hz(V) 0|0 Supply voltage DC(V) 19.2|30
Type of display TFT Number of grey-scales/blue-scales of display 0 Radio standard GPRS false
Radio standard GSM false Radio standard UMTS false Number of buttons with LED 0
Number of system buttons 1 Touch technology Capacitive multitouch Degree of protection (NEMA), front side 12

This page is Rear mounting control panel; 24VDC;7 Inches PCT-Displ.;1024x600;2xEthernet;1xRS232;1xRS485;1xCAN;1xSD slot;PLC function can be fitted by user, part number XV-313-70-B00-A00-1C.
You can find the detail information about specifications and dimensions on part number XV-313-70-B00-A00-1C.

Tech Support