Analog input 2 way

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CAEE-02/01

Part Number
CAEE-02/01
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

153.78 €

1 4 Days

Loading...

  1. 1

Basic information

Mounting method Other Model Base module Number of inputs 2
Bus system KNX false Bus system radio frequent true Bus system Powernet false
Bus connection included true Input current drive false Input voltage drive false
Width in number of modular spacings 2 Other bus systems xComfort Bus system LON false
Degree of protection (IP) IP20 With LED indication true Bus system KNX radio false
Min. depth of built-in installation box(mm) 0

This page is Analog input 2 way, part number CAEE-02/01.
You can find the detail information about specifications and dimensions on part number CAEE-02/01.

Tech Support