Contacts: 1, 20 A, front plate: 0-1-0-1, 90 °, rear mounting, Basic switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0-1-8001/XZ

Part Number
T0-1-8001/XZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.96 €

1 22 Days

Loading...

  1. 1

Basic information

Modular version false Measuring between phase and N-neutral possible true Measurement between phases possible false
With 0 (off) position true With control unit false Degree of protection (IP) IP65
Device construction Other Degree of protection (NEMA) Other

This page is Contacts: 1, 20 A, front plate: 0-1-0-1, 90 °, rear mounting, Basic switch, part number T0-1-8001/XZ.
You can find the detail information about specifications and dimensions on part number T0-1-8001/XZ.

Tech Support