Fieldbus connection, profibus-DPV1-Slave

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NZM-XDMI-DPV1

Part Number
NZM-XDMI-DPV1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

513.87 €

1 4 Days

Loading...

  1. 1

Basic information

Supporting protocol for AS-Interface Safety at Work false Fieldbus connection over separate bus coupler possible false Width(mm) 36
Height(mm) 90 Depth(mm) 60 Suitable for safety functions false
Voltage type of supply voltage DC Supporting protocol for LON false Supporting protocol for TCP/IP false
Supporting protocol for ASI false Supporting protocol for PROFIBUS true Supporting protocol for CAN false
Supporting protocol for INTERBUS false Supporting protocol for KNX false Supporting protocol for MODBUS false
Supporting protocol for Data-Highway false Supporting protocol for DeviceNet false Supporting protocol for SUCONET false
Supporting protocol for other bus systems false With potential separation false Rail mounting possible true
Explosion safety category for gas None Explosion safety category for dust Other System accessory true
Appendant operation agent (Ex ia) false Appendant operation agent (Ex ib) false Degree of protection (IP) IP20
Supporting protocol for SERCOS false Supporting protocol for INTERBUS-Safety false Category according to EN 954-1 -
Front build in possible true Rack-assembly possible false Wall mounting/direct mounting false
Radio standard Bluetooth false Radio standard WLAN 802.11 false IO link master false
Performance level acc. EN ISO 13849-1 None Supporting protocol for DeviceNet Safety false Supporting protocol for EtherNet/IP false
Supporting protocol for Foundation Fieldbus false Supporting protocol for PROFINET CBA false Supporting protocol for PROFINET IO false
Supporting protocol for PROFIsafe false Supporting protocol for SafetyBUS p false Supply voltage AC 50 Hz(V) 0|0
Supply voltage AC 60 Hz(V) 0|0 Supply voltage DC(V) 0|0 Radio standard GPRS false
Radio standard GSM false Radio standard UMTS false SIL according to IEC 61508 None

This page is Fieldbus connection, profibus-DPV1-Slave, part number NZM-XDMI-DPV1.
You can find the detail information about specifications and dimensions on part number NZM-XDMI-DPV1.

Tech Support