Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SWD4-M6LR5-2S
UV resistant | true | Permitted cable outer temperature after assembling without vibration(°C) | -40|80 | Min. permitted bending radius, moving application with forced guidance(mm) | - |
---|---|---|---|---|---|
Nominal cross section conductor(mm²) | 0.5 | Core insulation material | Other | Core identification | Colour |
Flame retardant | In accordance with EN 60332-1-2 | Armouring | false | Circuit integrity | No |
Stranding element | Pairs | Colour outer sheath | Green | Category | Other |
Diameter conductor(mm) | 1.5 | Screen over stranding element | Foil | Screen over stranding | None |
Material outer sheath | Polyvinyl chloride (PVC) | Conductor category | Class 2 = stranded | Number of stranding elements | 5 |
Protective sheath | Other | AWG-size | 20 | Number of cores | 5 |
Underground installation | false | Halogen free (acc. IEC 60754-2) | false | Low smoke (acc. IEC 61034-2) | false |
Stranding | Bundle | Outer diameter approx.(mm) | 5.6 | Low smoke (acc. EN 61034-2) | false |
NVP value(%) | 66.5 | Halogen free (acc. EN 60754-1/2) | false | Oil resistant (acc. EN 60811-404) | true |
Oil resistant (acc. IEC 60811-404) | true | Conductor surface | Bare | Longitudinal water blocking cable | true |
Radial water blocking cable | true | Reaction-to-fire class according to EN 13501-6 | None | Smoke development class according to EN 13501-6 | None |
Euro class acidity according to EN 13501-6 | None | Specification core insulation | Other | Specification material outer sheath | Polypropylene |
Min. permitted bending radius, moving application/free movement(mm) | - | Insulation integrity in accordance with IEC 60331 | false | Permitted cable outer temperature during assembling/handling(°C) | -40|80 |
Min. permitted bending radius, stationary application/permanent installation(mm) | 34 | Euro class flaming droplets/particles according to EN 13501-6 | None |
This page is SmartWire-DT round cable IP67, part number SWD4-M6LR5-2S.
You can find the detail information about specifications and dimensions on part number SWD4-M6LR5-2S.