Adapter for MSC-D

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MSFAD-32

Part Number
MSFAD-32
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.67 €

4 3 Days

Loading...

  1. 1

Basic information

Busbar distance(mm) 60 Mounting rail armament 1 mounting rail Max. busbar thickness(mm) 2
Width of the adapter(mm) 45 Rail width(mm) 24 Type of electric connection 3 conductors AWG 10
Min. busbar thickness(mm) 2 Rated current In(A) 32

This page is Adapter for MSC-D, part number MSFAD-32.
You can find the detail information about specifications and dimensions on part number MSFAD-32.

Tech Support