2-way pushbutton

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CTAA-02/04

Part Number
CTAA-02/04
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

76.39 €

1 4 Days

Loading...

  1. 1

Basic information

Mounting method Surface mounted (plaster) Colour Grey Model Other
Surface protection Untreated Number of channels 2 Material quality Thermoplastic
Bus system KNX false Bus system radio frequent true Bus connection included true
Material Plastic Other bus systems None Bus system LON false
RAL-number (akin) 7035 Transparent false Surface finishing Not applicable
Bus system KNX radio false Radio frequent bidirectional true

This page is 2-way pushbutton, part number CTAA-02/04.
You can find the detail information about specifications and dimensions on part number CTAA-02/04.

Tech Support