Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SEC 84 39 100 L SA HB |
SEC 84 39 100 SA KR |
SEC 84 39 120 SA HB |
SEC 84 39 120 SA KR |
Part Number | Minimum order quantity | Volume Discount | Length (mm) | |
---|---|---|---|---|
1 | Quote | 100 | ||
1 | Quote | 100 | ||
1 | Quote | 120 | ||
1 | Quote | 120 |
Loading...
Material | Aluminum | Surface | black anodized | Width(mm) | 96 |
---|---|---|---|---|---|
Height(mm) | 50.5 |