PLC simulator

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6AG13700AA017AA0

Part Number
6AG13700AA017AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

509.80 €

1 47 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +70 Manufacturer part # 6AG13700AA017AA0 Min. ambient temperature(°C) -40
Product size (height)(mm) 125 Product size (width)(mm) 40 Product size (length)(mm) 120
Product type PLC simulator Type (manufacturer type) 6 AG 1370-0 AA 01-7 AA0

This page is PLC simulator, part number 6AG13700AA017AA0.
You can find the detail information about specifications and dimensions on part number 6AG13700AA017AA0.

Tech Support