PLC stylus

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6AV21818AV600AX0

Part Number
6AV21818AV600AX0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

41.44 €

1 7 Days

Loading...

  1. 1

Basic information

Manufacturer part # 6AV21818AV600AX0 Product size (height)(mm) 8 Product size (width)(mm) 8
Product type PLC stylus Series (PLC) Siemens-HMI Type (manufacturer type) 6 AV 2181-8 AV60-05101 AX0

This page is PLC stylus, part number 6AV21818AV600AX0.
You can find the detail information about specifications and dimensions on part number 6AV21818AV600AX0.

Tech Support