PLC teminal block

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6ES71946CA000AA0

Part Number
6ES71946CA000AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

100.83 €

1 6 Days

Loading...

  1. 1

Basic information

Fitting type (details) Front Mounting Rail Mounting | | | | wall mounting Manufacturer part # 6ES71946CA000AA0 Operating voltage(V DC) 28.8
Product size (height)(mm) 50 Product size (length)(mm) 98 Product type PLC teminal block
Series (PLC) ET 200 Type (manufacturer type) 6 IT 7194-6 CA00-0AA0

This page is PLC teminal block, part number 6ES71946CA000AA0.
You can find the detail information about specifications and dimensions on part number 6ES71946CA000AA0.

Tech Support