Base

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK58988MD00

Part Number
6GK58988MD00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

58.25 €

1 8 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 132 Product size (depth)(mm) 122.5 Product size (width)(mm) 87.5
Product type Base Type (manufacturer type) 6 GK 5898-8 MD00

This page is Base, part number 6GK58988MD00.
You can find the detail information about specifications and dimensions on part number 6GK58988MD00.

Tech Support