Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RTM109
Dimension width W(mm) | 11 | Dimension vertical H(mm) | 9 | Colour | Black |
---|---|---|---|---|---|
Material | Acrylonitrile butadiene styrene | Product size (length)(mm) | 11 | Product type | Die cast enclosure |
RoHS-compliant | Yes | Type (manufacturer type) | RTM109 |
This page is Die cast enclosure, part number RTM109.
You can find the detail information about specifications and dimensions on part number RTM109.