Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CHH456PBK
Dimension width W(mm) | 72.50 | Dimension vertical H(mm) | 25.5 | Colour | Black |
---|---|---|---|---|---|
IP rating | IP54 | Material | Acrylonitrile butadiene styrene | Product size (length)(mm) | 117.50 |
Product type | Hand-held casing | RoHS-compliant | Yes | Type (manufacturer type) | CHH456PBK |
Type (misc.) | With battery compartment for 9V pack |
This page is Hand-held casing, part number CHH456PBK.
You can find the detail information about specifications and dimensions on part number CHH456PBK.