Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E21SE12ACA19AB
Button diameter(mm) | 29.6 | Case colour | Chrome | Colour | Black |
---|---|---|---|---|---|
Connection (components) | External contact | Functions (switches) | latch | IP rating | IP67 |
Lighting type | None | Max. temperature(°C) | +80 | Min. temperature(°C) | -25 |
Print motif | Arrow symbol | Product type | Selector | RoHS-compliant | Yes |
Switching angle(°) | 1 x 45 | Type (manufacturer type) | E21SE12ACA19AB | Type (misc.) | Knob selection switch |
This page is Selector, part number E21SE12ACA19AB.
You can find the detail information about specifications and dimensions on part number E21SE12ACA19AB.