Connector pin

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

161A18009X

Part Number
161A18009X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.25 €

1 Available 47 Days

Loading...

  1. 1

Basic information

AWG max. 22 AWG (min.) 22 Connection (components) Crimp
Contact material Brass Industrial goods No Manufacturer part # 161A18009X
Mating cycles (actuations) 50 Nominal current(A) 3 Product type Connector pin
Type (manufacturer type) 161A18009X

This page is Connector pin, part number 161A18009X.
You can find the detail information about specifications and dimensions on part number 161A18009X.

Tech Support