Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10120856
Case material | PPS | Colour | Black | Compatible with (details) | 0.46 - 0.5 mm round pins |
---|---|---|---|---|---|
Connection (components) | Connection | - | Connector orientation | Perpendicular (to the PCB) | |
Connector type | Socket strip. straight | Contact material | Copper alloy | Contact spacing(mm) | 2.54 |
Contact surface | Gold plated | Electrical load capacity(A) | Max 3 |
Industrial goods | No |
Manufacturer part # | 10120856 | Max. temperature(°C) | +105 | Min. temperature(°C) | -55 |
Nominal current(A) | 3 | Nominal current (details)(A) | 3 | Nominal voltage(V) | 60 |
No. of rows | 1 | Pin diameter(mm) | 0.80 | Pin length (PCB)(mm) | 13 |
Pins per row | 36 | Product size (height)(mm) | 2.54 | Product size (width)(mm) | 17.83 |
Product size (length)(mm) | 91.4 | Product type | Receptacles (precision) | RoHS-compliant | Yes |
Separable | Yes | Socket depth(mm) | 3.00 | Total number of pins | 36 |
Type (manufacturer type) | 10120856 |
This page is Precision Connector Strip Wire-Wrap, Straight, part number 10120856.
You can find the detail information about specifications and dimensions on part number 10120856.