Coding And Addressing Bridge Set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10120906

Part Number
10120906
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.85 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Black|Red|Blue Connection - Connector features open
Contact material Copper alloy Contact spacing(mm) 2.54 Insulation material PBT
Manufacturer part # 10120906 Nominal current(A) 3 Nominal voltage(V AC) 500
Number of pins 2 Pins per row 2 Product size (height)(mm) 5
Product size (width)(mm) 6 Product size (length)(mm) 2.4 Product type Shorting jumper
RoHS-compliant Yes Type (manufacturer type) 10120906

This page is Coding And Addressing Bridge Set, part number 10120906.
You can find the detail information about specifications and dimensions on part number 10120906.

Tech Support