Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1570676
Colour | Multi-coloured | Halogen-free | No | Heatshrink features | Flame-retardant |
---|---|---|---|---|---|
Manufacturer part # | 542405 | Material | Polyethylene (PE) | Max. temperature(°C) | +125 |
Min. temperature(°C) | -50 | Nominal diameter (pre-shrinkage)(mm) | 3.20 | Nominal diameter (post-shrinkage)(mm) | 1.60 |
Product type | Heatshrink set | RoHS-compliant | Yes | Shrinkage | 2:1 |
Shrink temperature(°C) | +70 | Type (manufacturer type) | RPS 4 |
This page is Heatshrink set Multi-coloured, part number 1570676.
You can find the detail information about specifications and dimensions on part number 1570676.