Heat-shrink tubing set【6 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1572126

Part Number
1572126
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.53 €

6 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Colour Black Halogen-free No Manufacturer part # 543088
Max. temperature(°C) +110 Min. temperature(°C) -45 Nominal diameter (pre-shrinkage)(mm) 12.70
Nominal diameter (post-shrinkage)(mm) 1.60 Product type Heatshrink set RoHS-compliant Yes
Shrinkage 3:1 Shrink temperature(°C) +80 Type (manufacturer type) HST 3-06 S

This page is Heat-shrink tubing set, part number 1572126.
You can find the detail information about specifications and dimensions on part number 1572126.

Tech Support