Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10010805 |
10010807 |
10010827 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | AWG max. | Cable features | Cable type | Cross section (based on core number) (part 1 + 2) | Cross section (each core) (part 1) (mm²) | Halogen-free | Insulation material | Manufacturer part # | Outside diameter (mm) | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
256.88 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 24 | Twin shield|Common shield|Halogen-free|rigid core|Metal foild shield | - | 8 x 0.205 mm² | 0.205 | - | PVC | 10010805 | 7 | 1001 0805 | - | |
229.55 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 23 | Rigid|Simplex|Twin shield | CAT 6 | 8 x 0.25 mm² | 0.25 | No | - | 10010807 | 7.40 | CAT 6 | CAT 6. foil & CU shield. rigid | |
191.29 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 26 | flexible core|Twin shield|Common shield|Halogen-free|Metal foild shield | - | 8 x 0.128 mm² | 0.128 | - | PVC | 10010827 | 5.60 | 10010827 | - |
Loading...
Colour | Grey | Max. frequency(MHz) | 250 | Network specification | CAT 6 |
---|---|---|---|---|---|
No. of leads (part 1)(x) | 8 | Packaged | Yes | Product type | Network cable |
RoHS-compliant | Yes | Shielding (network cable) | S/FTP | Sold per metre | No |
Configure
Basic Attributes
AWG max.
Cable features
Cable type
Cross section (based on core number) (part 1 + 2)
Cross section (each core) (part 1)(mm²)
Halogen-free
Insulation material
Manufacturer part #
Outside diameter(mm)
Type (manufacturer type)
Type (misc.)
Optional Attributes