Conduit Tubing, Slit Corrugated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CLT150F-T20

Part Number
CLT150F-T20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.61 €

1 Available 60 Days

Loading...

  1. 1

Basic information

Material Polyethylene (PE) Colour Black Conduit features retrofittable|longitudinal slit|Abrasion-resistant|halogen-free
Inside diameter(mm) 38 Manufacturer part # CLT150F-T20 Material (details) Polyethylene
Max. temperature(°C) +50 Min. temperature(°C) -40 Outside diameter(mm) 44|44
Product type Conduit Temperature range(°C) -40 - +50 Type (manufacturer type) CLT150F-T20

This page is Conduit Tubing, Slit Corrugated, part number CLT150F-T20.
You can find the detail information about specifications and dimensions on part number CLT150F-T20.

Tech Support