U terminal 1.50 mm² 2.50 mm² Hole Ø=6.5 mm Not insulated Metal Klauke 1630

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1630C6

Part Number
1630C6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.28 €

1 Available 22 Days

Loading...

  1. 1

Basic information

Colour Metal Contact material Cathode copper. tin plated Cross-section range 1.50 - 2.50 mm²
Cross section(mm²) 1.5 - 2.5 Cross section (max.)(mm²) 2.5 Hole Ø(mm) 6.5
Insulation type Not insulated Manufacturer part # 1630C6 Material (details) Cu-ETP. tin-plated
Min. cross section(mm²) 1.5 Product type U terminal Support sleeve No
Thread size M6 Type (manufacturer type) 1630C6

This page is U terminal 1.50 mm² 2.50 mm² Hole Ø=6.5 mm Not insulated Metal Klauke 1630, part number 1630C6.
You can find the detail information about specifications and dimensions on part number 1630C6.

Tech Support