Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TV100 |
TV150 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Overall Length (mm) | Width (mm) | Manufacturer part # | Max. bundle diameter (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
0.92 € | 100 Pieces Per Package | 1 pack | 3 Days | 100 | 2.2 | TV100 | 25 | TV100 | ||
6.28 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 150 | 2.90 | TV150 | 39 | TV150 |
Loading...
Color | Green | Gearing | Outside | Material | Polyamide 6.6 |
---|---|---|---|---|---|
Product type | Knot cable tie | RoHS-compliant | Yes |