Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SJ6125
Case features | self-adhesive|circular | Colour | Black | Material (details) | Polyurethane |
---|---|---|---|---|---|
Material | Polyurethane | Product size (height)(mm) | 6.35 | Product size (Ø)(mm) | 15.9 |
Product type | Buffer | Type (manufacturer type) | SJ6125 | Type (misc.) | Round |
This page is Buffer self-adhesive, circular, part number SJ6125.
You can find the detail information about specifications and dimensions on part number SJ6125.