Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
149727
Case colour | Chrome | Colour | Red|Green | Connection (components) | Open end cable |
---|---|---|---|---|---|
LED warning light features | External reflector|multicolour | Material properties | shiny | Max. temperature(°C) | 75 |
Min. temperature(°C) | -20 | Mounting type (LEDs) | Screw | Operating current(mA) | 30 |
Product type | LED indicator light (multi-colour) | Recess diameter(mm) | 6 | RoHS-compliant | Yes |
Wavelength(nm) | 700|565 |
This page is Multi-colored LED Signal Lamp, part number 149727.
You can find the detail information about specifications and dimensions on part number 149727.
Part Number |
---|
1571921 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operating voltage (V DC) | Type |
---|---|---|---|---|---|---|
8.40 € | 1 | Available | 3 Days | 12 | BD-0609 12 V |