Cover Cover Tape

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04611-0-0

Part Number
04611-0-0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

75.37 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Assembly Bottom Cable bridge features Anti-slip cover|+ adhesive tape Colour Black (matt)
Manufacturer part # 04611-0-0 Material PP Product size (width)(mm) 150
Product size (length)(mm) 25000 Product type Cable cover tape Type (manufacturer type) 04611-0-0
Use (Christmas decoration) Inside

This page is Cover Cover Tape, part number 04611-0-0.
You can find the detail information about specifications and dimensions on part number 04611-0-0.

Tech Support