Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TOBS-18-01A-RT
Color | Black | Cable tie features | Adhesive base | Cable tie width(mm) | 7.10 |
---|---|---|---|---|---|
Cable tie length(mm) | 117 | Gearing | Inside | Manufacturer part # | TOBS-18-01A-RT |
Material (details) | Polyamide 6.6 | Material | Polyamide 6.6 | Max. bundle diameter(mm) | 28 |
Max. temperature(°C) | +85 | Min. temperature(°C) | -40 | Product type | Cable tie |
Type (manufacturer type) | TOBS-18-01-A-RT |
This page is Cable Tie, part number TOBS-18-01A-RT.
You can find the detail information about specifications and dimensions on part number TOBS-18-01A-RT.