Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10065301 |
10065302 |
10065303 |
50060735 |
50060736 |
50060737 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | External thread | IP rating | Manufacturer part # | Material (details) | Max. temperature (°C) | Size | Spanner size (mm) | Temperature range (°C) | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.01 € | 1 | Available | 3 Days | Black (RAL 9005) | M16 | IP68 | 10065301 | Polyamide | 75 | M16 | 20 | -40 - +75 | EX-EVSG 16 | EX-EVSG 16 | Locking screw | |
5.23 € | 1 | Available | 3 Days | Black (RAL 9005) | M20 | IP68 | 10065302 | Polyamide | 75 | M20 | 24 | -40 - +75 | EX-EVSG 20 | EX-EVSG 20 | Locking screw | |
5.23 € | 1 | Available | 3 Days | Black (RAL 9005) | M25 | IP68 | 10065303 | Polyamide | 75 | M25 | 29 | -40 - +75 | EX-EVSG 25 | EX-EVSG 25 | Locking screw | |
2.05 € | 1 | Available | 3 Days | Grey-white (RAL 7035) | PG36 | IP56 | 50060735 | Polyamide. fibreglass reinforced | +100 | - | - | -40 - +100 °C. short-term up to ~ 150 | VSG 36 | VSG 36 | PG 36 | |
2.57 € | 1 | Available | 3 Days | Grey-white (RAL 7035) | PG42 | IP56 | 50060736 | Polyamide. fibreglass reinforced | +100 | - | - | -40 - +100 °C. short-term up to ~ 150 | VSG 42 | VSG 42 | PG 42 | |
3.40 € | 1 | Available | 3 Days | Grey-white (RAL 7035) | PG48 | IP56 | 50060737 | Polyamide. fibreglass reinforced | +100 | - | - | -40 - +100 °C. short-term up to ~ 150 | VSG 48 | VSG 48 | PG 48 |
Loading...
Halogen-free | No | Material | Polyamide | Min. temperature(°C) | -40 |
---|---|---|---|---|---|
Product type | Filler plug |