Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10064639 |
10064655 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Manufacturer part # | Type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|
1.85 € | 1 | Available | 3 Days | Grey-white (RAL 7035) | 10064639 | EVSG-ORD M40 RAL 7035 | EVSG-ORD M40 RAL 7035 | |
1.85 € | 1 | Available | 11 Days | Silver-grey (RAL 7001) | 10064655 | EVSG-ORD M40 RAL 7001 | EVSG-ORD M40 RAL 7001 |
Loading...
External thread | M40 | Halogen-free | No | IP rating | IP68 |
---|---|---|---|---|---|
Material (details) | Screw plug: Polyamide. glass filled · O-Ring: EPDM | Material | Polyamide | Max. temperature(°C) | +100 |
Min. temperature(°C) | -40 | Product type | Filler plug | Temperature range(°C) | -40 - +100 °C. momentry to ~ 150 |
Type (misc.) | M 40 |