Washer Steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8PQ95000BA67

Part Number
8PQ95000BA67
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.56 €

1 27 Days

Loading...

  1. 1

Basic information

Material Steel Product type Washer RoHS-compliant Ja
Type (manufacturer type) 8PQ 9500-0 BA67 Weight(g) 155

This page is Washer Steel, part number 8PQ95000BA67.
You can find the detail information about specifications and dimensions on part number 8PQ95000BA67.

Tech Support