Anemometer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2679822
2679831
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)

1,254.00 €

1 Available 3 Days 15223376

1,460.84 €

1 Available 3 Days ---

Loading...

  1. 1

Basic information

Accuracy(%) 2.5 Air speed reading range (min.)(m/s) 1 Air speed reading range (max.)(m/s) 80
Calibrated to Manufacturer's standards (no certificate) Product type Anemometer Reading range - wind speed(m/s) 1-80
Weight(g) 640.0

Tech Support