Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2002-2418 |
2002-2433 |
2002-2434 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of Poles (Pole) | Product size (height) (mm) | Colour | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
344.33 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 8 | 52.10 | Grey | 2002-2418 | 2002-2418 | |
262.35 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 2 | 62.70 | Grey | 2002-2433 | 2002-2433 | |
262.35 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 2 | 62.70 | Blue | 2002-2434 | 2002-2434 |
Loading...
Product size (length)(mm) | 105.10 | Clamp width(mm) | 5.20 | Stripping length (max.)(mm) | 12 |
---|---|---|---|---|---|
Min. stripping length(mm) | 10 | Nominal current(A) | 24 | Nominal voltage(V) | 800 |
Min. cross section (flexible)(mm²) | 0.25 | Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.25 |
Max. cross section (inflexible)(mm²) | 4 | No. of rows | 2 | Connection (components) | Push-in connector |
Product type | 4-way feedthru |