Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2002-2678 |
2002-2951 |
2006-1675 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of Poles (Pole) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Clamp width (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Nominal current (A) | Nominal voltage (V) | Min. cross section (flexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Max. cross section (inflexible) (mm²) | AWG (min.) | AWG max. | No. of rows | Pins per row | Contamination level | Weight (g) | Configuration | Connection (components) | Connector features | Industrial goods | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
453.65 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 4 | 56.40 | 93 | - | 5.20 | 12 | 10 | 16 | 400 | 0.25 | 4 | 0.25 | 4 | - | - | 2 | - | - | - | - | Push-in connector | - | - | 2002-2678 | 2002-2678 | |
764.11 € | 50 Pieces Per Package | 1 pack | Available | 75 Days | 2 | 42 | 5.2 | 5.2 | 5.20 | 10 | - | 16 | 400 | 0.25 | 4 | 0.25 | 2.5 | 22 | 12 | 2 | 2 | 3 | 17.046 | L|L | Pull spring | + swivelling cutter | Yes | 2002-2951 | 2002-2951 | |
180.36 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | - | 36.80 | 96.30 | 7.50 | - | - | - | - | - | 0.50 | 10 | - | 6 | - | - | - | - | - | - | - | Push-in connector | - | - | 2006-1675 | 2006-1675 |
Loading...
Colour | Grey | Product type | Dualport N terminal |
---|
Configure
Basic Attributes
Number of Poles(Pole)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Clamp width(mm)
Stripping length (max.)(mm)
Min. stripping length(mm)
Nominal current(A)
Nominal voltage(V)
Min. cross section (flexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Max. cross section (inflexible)(mm²)
AWG (min.)
AWG max.
No. of rows
Pins per row
Contamination level
Weight(g)
Configuration
Connection (components)
Connector features
Industrial goods
Manufacturer part #
Type (manufacturer type)
Type
Filter by standard shipping days
Optional Attributes