Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
249-136 |
260-404 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (width) (mm) | Weight (g) | Compatible with Wago series | Manufacturer part # | Series (Wago serial terminal accessories) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|
508.32 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 6 | 1.168 | 249 | 249-136 | 249 | 249-136 | |
578.28 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 5 | - | 260 | 260-404 | 260 | 260-404 |
Loading...
Nominal current(A) | 0.5 | Nominal voltage(V) | 48 | Colour | Grey |
---|---|---|---|---|---|
Industrial goods | Yes | Product type | Test connector module |