Cover cap for sockets & Flat Plug Housing C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1670057-1
1670364-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable outlet angle
(°)
Manufacturer part #

0.95 €

1 3 Days 901670057-1

0.80 €

1 3 Days 1801670364-1

Loading...

  1. 1

Basic information

Case material PA 66 Code C Colour Black
Compatible with (details) HDSCS connector|2. 6. 7. 8-pin Connectors automotive IP rating IP67/IP69K
Temperature range(°C) -40 to +140 °C Type (manufacturer type) HDSCS. MCP

Tech Support