Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VC-9447825
Breaking capacity(kA) | 10 | Representative Standard | CE / UL | Product size (length)(mm) | 32 |
---|---|---|---|---|---|
Fuse layout | Ceramic tube | Industrial goods | Yes | Moisture Sensitiviy Level (MSL) | 1 |
Nominal current(A) | 12 | Nominal voltage(V DC/AC) | 1000 | Product size (Ø)(mm) | 6 |
Product type | Multimeter fuse | Release characteristics | A/10 kA | Reverse switching current(A) | 120 |
RoHS-compliant | Yes | Standards/certification marks | CE/RoHS/UL | Switch-off capacity(kA) | 10 |
Type (manufacturer type) | FF-12A-0632 |
This page is Multimeter Fuse, part number VC-9447825.
You can find the detail information about specifications and dimensions on part number VC-9447825.