Receptacles (precision)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SAS28S6
SCS64AA3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case material Contact spacing
(mm)
Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Pin diameter
(mm)
Pins per row Total number of pins Type (manufacturer type)

0.72 €

1 Available 3 Days PPS2SAS28S6105-400.4366SAS 28 S6

2.23 €

1 3 Days Polyester2.54SCS64AA3125-550.56464SCS 64 AA3

Loading...

  1. 1

Basic information

Board contact surface Tin plated Colour Black Connection (components) Solder pins
Connector orientation Perpendicular (to the PCB) Connector type Socket strip. straight Connector contact surface Gold plated
Connectors wire-to-board Contact material Copper alloy Nominal current(A) 3
Nominal voltage(V) 60 No. of rows 1 Pin shape Circular
Product type Receptacles (precision) RoHS-compliant Ja Connection angle(°) 180

Tech Support