Measurement decade

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VC-8057115

Part Number
VC-8057115
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

40.72 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Adjustment range(Ω) 1 to 10 M Calibration service yes
Functions Resistance Max. supply voltage(V DC) 60 Product size (height)(mm) 54
Product size (width)(mm) 140 Product size (length)(mm) 131 Product type Measurement decade
Steps 1 Ω Tolerance(%) 1 Weight(g) 293
Adjustment range 1 to 11,111,111 Ω in 1 Ω steps

Tech Support