IR thermometer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IRF 260-10S

Part Number
IRF 260-10S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

189.57 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Calibrated to ISO standards Accuracy (+/-) °C(°C) 3 Basic accuracy (+/-)(%) 3
Calibration service 3 appropriate calibration values in the measuring range of the respective device (-18;0; +60 °C) Display (thermometer) 10:1 Emission level (max.) 0.95
Emission level (min.) 0.95 Emissivity 0.95 fixed Max. temperature(°C) +260
Min. temperature(°C) -50 Optics 10:1 Pick-up time (details)(ms) 0.5
Power supply (details) 9 V battery Probe thermometer features Pyrometer Product size (height)(mm) 183
Product size (depth)(mm) 131 Product size (width)(mm) 37 Product type IR thermometer
Resolution (temperature)(°C) 0.1 Weight(g) 220

This page is IR thermometer, part number IRF 260-10S.
You can find the detail information about specifications and dimensions on part number IRF 260-10S.

Tech Support