Cockscrew Probe

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VC-8252850

Part Number
VC-8252850
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.80 €

1 3 Days

Loading...

  1. 1

Basic information

Product size (Ø)(mm) 8 Calibrated to Manufacturer's standards (no certificate) Probe length(mm) 110
Product type Corkscrew probe Sensor type K Temperature reading range -100 up to 300 °C
Temperature reading range (max.)(°C) 300 Temperature reading range (min.)(°C) -100 Weight(g) 70.0
Connector (testing equipment) Heating element connector Temperature reading accuracy(°C) 2.5

This page is Cockscrew Probe, part number VC-8252850.
You can find the detail information about specifications and dimensions on part number VC-8252850.

Tech Support