Surface Thermometer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DOT-150

Part Number
DOT-150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.87 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Accuracy (+/-) °C(°C) 1 Basic accuracy(°C) ± 1
Max. temperature(°C) +150 Min. temperature(°C) -50 Power supply (details) 1 x button cell battery LR44
Probe length(mm) 117 Product type Surface thermometer (HACCP) Resolution (temperature)(°C) 0.1
Sensor type K|K-type Temperature range(°C) -50 to +150 Type (manufacturer type) DOT-150
Weight(g) 18 Resolution(°C) 0.1

This page is Surface Thermometer, part number DOT-150.
You can find the detail information about specifications and dimensions on part number DOT-150.

Tech Support